??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-71X-M12-303 - Inductive Sensor
Bill of material
DW-AD-713-M12-303
Part number
Part reference
Product range
Extreme
Product family
Full Inox - Series 700
Housing size
M12 mm
Operating distance
4 mm
Connection
Mounting
Non-embeddable
Polarity
PNP
Output
Normally open (NO)
Interface
IO-Link
Supply voltage
10...30 VDC V
Operating pressure
≤ 80 bar
Temperature range
-25...+85 °C
Enclosure rating
IP 68 / IP 69K
Housing size + mounting
M12, Non-embeddable mm
Polarity + Output
PNP, Normally open (NO)
Switching frequency max.
450 Hz
Housing material
Stainless-steel V2A
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
IO Device Description
Contrinex-DW-Ax-713-M12-303 V1.0.1
Previews
3D
2D
Download CAD models