??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-70X-M30-6XX - Inductive Sensor
Bill of material
DW-AV-701-M30-693
Part number
Part reference
Product range
Weld-immune
Product family
Full Inox - Series 700
Housing size
M30 mm
Operating distance
16 mm
Connection
Mounting
Embeddable
Polarity
Output
Interface
Supply voltage
10...30 VDC V
Temperature range
-25...+85 °C
Enclosure rating
IP 67 / IP 69K
Housing size + mounting
M30, Embeddable mm
Polarity + Output
Switching frequency max.
15 Hz
Housing material
Weight
g
Custom tariff number
8536504
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
Download CAD models