??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-70X-M30-303 - Inductive Sensor
Bill of material
DW-AD-703-M30-303
Part number
Part reference
Product range
Extreme
Product family
Full Inox - Series 700
Housing size
M30 mm
Operating distance
10 mm
Connection
Mounting
Embeddable
Polarity
Output
Interface
Supply voltage
10...30 VDC V
Operating pressure
≤ 40 bar
Temperature range
-25...+85 °C
Enclosure rating
IP 68 / IP 69K
Housing size + mounting
M30, Embeddable mm
Polarity + Output
Switching frequency max.
75 Hz
Housing material
Stainless-steel V2A
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
IO Device Description
Previews
3D
2D
Download CAD models