??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-70X-M18-6XX - Inductive Sensor
Bill of material
DW-AV-703-M18-673
Part number
Part reference
Product range
Weld-immune
Product family
Full Inox - Series 700
Housing size
M18 mm
Operating distance
10 mm
Connection
PUR, 0.2 m, 3 wire + M12 4-pin
Mounting
Embeddable
Polarity
Output
Interface
Supply voltage
10...30 VDC V
Operating pressure
≤ 60 bar
Temperature range
-25...+85 °C
Enclosure rating
IP 68 / IP 69K
Housing size + mounting
M18, Embeddable mm
Polarity + Output
Switching frequency max.
15 Hz
Housing material
Weight
66 g
Custom tariff number
8536504
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
Download CAD models