??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-70X-M12-6XX - Inductive Sensor
Bill of material
DW-AV-703-M12-673
Part number
Part reference
Product range
Weld-immune
Product family
Full Inox - Series 700
Housing size
M12 mm
Operating distance
6 mm
Connection
Mounting
Embeddable
Polarity
Output
Interface
IO-Link
Supply voltage
10...30 VDC V
Operating pressure
≤ 80 bar
Temperature range
-25...+85 °C
Enclosure rating
IP 68 / IP 69K
Housing size + mounting
M12, Embeddable mm
Polarity + Output
Switching frequency max.
15 Hz
Housing material
Weight
g
Custom tariff number
8536504
REACH
Yes
ROHS
Yes
CE certificate
Info
Info
Product details
Previews
3D
2D
Download CAD models