??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-70X-C23 - Inductive Sensor
Bill of material
DW-AD-704-C23
Part number
Part reference
Product range
Extreme
Product family
Full Inox - Series 700
Housing size
32 x 20 (C23) mm
Operating distance
7 mm
Connection
Mounting
Embeddable
Polarity
Output
Interface
Supply voltage
10...30 VDC V
Temperature range
-25...+85 °C
Enclosure rating
IP 68 / IP 69K
Housing size + mounting
32 x 20 (C23), Embeddable mm
Polarity + Output
Switching frequency max.
180 Hz
Housing material
Stainless-steel V2A
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
IO Device Description
Previews
3D
2D
Download CAD models