??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-70X-C23-6XX - Inductive Sensor
Bill of material
DW-AV-703-C23-693
Part number
Part reference
Product range
Weld-immune
Product family
Full Inox - Series 700
Housing size
32 x 20 (C23) mm
Operating distance
7 mm
Connection
PUR, 0.2 m, 3 wire + M12 3-pin
Mounting
Embeddable
Polarity
Output
Interface
Supply voltage
10...30 VDC V
Operating pressure
≤ 150 bar
Temperature range
-25...+85 °C
Enclosure rating
IP 68 / IP 69K
Housing size + mounting
32 x 20 (C23), Embeddable mm
Polarity + Output
Switching frequency max.
15 Hz
Housing material
ActivStone-Coated S.Steel V2A
Weight
24 g
Custom tariff number
8536504
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
Download CAD models