??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-643-M8 - Inductive Sensor
Bill of material
DW-AD-643-M8
Part number
Part reference
Product range
Basic
Product family
Classics - Series 600
Housing size
M8 mm
Operating distance
3 mm
Connection
Mounting
Embeddable
Polarity
PNP
Output
Normally open (NO)
Interface
IO-Link
Supply voltage
10...30 VDC V
Temperature range
0...+60 °C
Enclosure rating
IP 67
Housing size + mounting
M8, Embeddable mm
Polarity + Output
PNP, Normally open (NO)
Switching frequency max.
4500 Hz
Housing material
Stainless-steel V2A
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
IO Device Description
Contrinex-DW-Ax-643-M8 V1.0.1
Previews
3D
2D
Download CAD models