??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-643-065 - Inductive Sensor
Bill of material
DW-AD-643-065
Part number
320-520-062
Part reference
DW-AD-643-065
Product range
Basic
Product family
Classics - Series 600
Housing size
Ø 6.5 mm
Operating distance
3 mm
Connection
PVC, 2 m, 3 wire
Mounting
Embeddable
Polarity
PNP
Output
Normally open (NO)
Interface
Standard output
Supply voltage
10...30 VDC V
Temperature range
0...+60 °C
Enclosure rating
IP 67
Housing size + mounting
Ø 6.5, Embeddable mm
Polarity + Output
PNP, Normally open (NO)
Switching frequency max.
3000 Hz
Housing material
Stainless-steel V2A
Weight
43.0 g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
Download CAD models