??
Catalog navigation
Выбор CAD модели
Доступные продукты: 22
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-62X-065-12X - Inductive Sensor
Bill of material
DW-AD-623-065-122
Part number
Part reference
Product range
Basic
Product family
Classics - Series 600
Housing size
Ø 6.5 mm
Operating distance
2 mm
Connection
Mounting
Embeddable
Polarity
Output
Interface
Supply voltage
10...30 VDC V
Temperature range
-25...+70 °C
Enclosure rating
IP 67
Housing size + mounting
Ø 6.5, Embeddable mm
Polarity + Output
Switching frequency max.
5000 Hz
Housing material
Stainless-steel V2A
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
IO Device Description
Предварительные просмотры
3D
2D
Загрузка CAD-моделей