??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-60X-M18 - Inductive Sensor
Bill of material
DW-AS-604-M18-002
Part number
Part reference
Product range
Basic
Product family
Classics - Series 600
Housing size
M18 mm
Operating distance
5 mm
Connection
Mounting
Embeddable
Polarity
Output
Interface
Supply voltage
10...30 VDC V
Temperature range
-25...+70 °C
Enclosure rating
IP 67
Housing size + mounting
M18, Embeddable mm
Polarity + Output
Switching frequency max.
2000 Hz
Housing material
Nickel-plated brass
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
IO Device Description
Previews
3D
2D
Download CAD models