??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-60X-C5 - Inductive Sensor
Bill of material
DW-AD-603-C5
Part number
Part reference
Product range
Miniature
Product family
Classics - Series 600
Housing size
5 x 5 (C5) mm
Operating distance
0.8 mm
Connection
Mounting
Embeddable
Polarity
Output
Interface
Supply voltage
10...30 VDC V
Temperature range
-25...+70 °C
Enclosure rating
IP 67
Housing size + mounting
5 x 5 (C5), Embeddable mm
Polarity + Output
Switching frequency max.
5000 Hz
Housing material
Nickel-chrome-plated brass
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
IO Device Description
Previews
3D
2D
Download CAD models