??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-607-608-M30 - 2-Wire
Bill of material
DW-AD-608-M30
Part number
Part reference
Product range
2-Wire
Product family
Classics - Series 600
Housing size
M30 mm
Operating distance
10 mm
Connection
Mounting
Embeddable
Polarity
2-wire
Output
Interface
Standard output
Supply voltage
20...265/10...320 VAC/VDC V
Temperature range
-25...+70 °C
Enclosure rating
IP 67
Housing size + mounting
M30, Embeddable mm
Polarity + Output
Switching frequency max.
25 AC / 600 DC Hz
Housing material
Chrome-plated brass
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
Download CAD models