??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-51X-M30 - Inductive Sensor
Bill of material
DW-AS-514-M30-002
Part number
Part reference
Product range
Basic
Product family
Extra Distance - Series 500
Housing size
M30 mm
Operating distance
40 mm
Connection
Mounting
Non-embeddable
Polarity
Output
Interface
Standard output
Supply voltage
10...30 VDC V
Temperature range
-25...+70 °C
Enclosure rating
IP 67
Housing size + mounting
M30, Non-embeddable mm
Polarity + Output
Switching frequency max.
100 Hz
Housing material
Chrome-plated brass
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
Download CAD models