??
Catalog navigation
CADモデル選択
選択可能な製品数: 8
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-50X-P5 - Inductive Sensor
Bill of material
DW-AD-504-P5
Part number
Part reference
Product range
High pressure
Product family
Extra Distance - Series 500
Housing size
M5 mm
Operating distance
1 mm
Connection
Mounting
Embeddable
Polarity
Output
Interface
Standard output
Supply voltage
10...30 VDC V
Operating pressure
≤ 500 / 1000 peak bar
Temperature range
-25...+100 °C
Enclosure rating
IP 68
Housing size + mounting
M5, Embeddable mm
Polarity + Output
Switching frequency max.
1000 Hz
Housing material
Stainless-steel V2A
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
IO Device Description
プレビュー
3D
2D
ダウンロード(CADデータ)