??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-509-C8-39X - Inductive Sensor
Bill of material
DW-AD-509-C8-390
Part number
Part reference
Product range
Analog output
Product family
Extra Distance - Series 500
Housing size
8 x 8 (C8) mm
Operating distance
0...4 mm
Connection
PUR, 2 m, 3 wire
Mounting
Quasi-embeddable
Polarity
Analog
Output
Voltage/Current
Interface
Standard output
Supply voltage
15...30 VDC V
Temperature range
-25...+70 °C
Enclosure rating
IP 67
Housing size + mounting
8 x 8 (C8), Quasi-embeddable mm
Polarity + Output
Analog, Voltage/Current
Housing material
Chrome-plated brass
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
Download CAD models