??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AV-703-M8-276 - Inductive Sensor
Bill of material
DW-AV-703-M8-276
Part number
330-320-006
Part reference
DW-AV-703-M8-276
Product range
Extreme
Product family
Full Inox - Series 700
Housing size
M8 mm
Operating distance
3 mm
Connection
PUR, 0.2 m + M8 3-pin
Mounting
Embeddable
Polarity
PNP
Output
Normally open (NO)
Interface
IO-Link
Supply voltage
10...30 VDC V
Operating pressure
≤ 100 bar
Temperature range
-25...+85 °C
Enclosure rating
IP 68 / IP 69K
Housing size + mounting
M8, Embeddable mm
Polarity + Output
PNP, Normally open (NO)
Switching frequency max.
1000 Hz
Housing material
Stainless-steel V2A
Weight
29.2 g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
IO Device Description
Contrinex-DW-Ax-703-M8 V1.0.1
Previews
3D
2D
Download CAD models