??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AS-71X-M30-618 - Inductive Sensor
Bill of material
DW-AS-713-M30-618
Part number
320-020-291
Part reference
DW-AS-713-M30-618
Product range
Double-Sheet
Product family
Full Inox - Series 700
Housing size
M30 mm
Operating distance
40 mm
Connection
M12 4-pin
Mounting
Non-embeddable
Polarity
PNP
Output
Normally open (NO)
Interface
Standard output
Supply voltage
10...30 VDC V
Operating pressure
≤ 40 bar
Temperature range
-25...+85 °C
Enclosure rating
IP 68 / IP 69K
Housing size + mounting
M30, Non-embeddable mm
Polarity + Output
PNP, Normally open (NO)
Switching frequency max.
10 Hz
Housing material
Stainless-steel V2A
CE certificate PDF
Conformity_700.pdf
Weight
155.916 g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Предварительные просмотры
3D
2D
Загрузка CAD-моделей