??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AS-703-M8-673 - Inductive Sensor
Bill of material
DW-AS-703-M8-698
Part number
Part reference
Product range
Weld-immune
Product family
Full Inox - Series 700
Housing size
M8 mm
Operating distance
3 mm
Connection
M8 3-pin
Mounting
Embeddable
Polarity
Output
Normally open (NO)
Interface
Standard output
Supply voltage
10...30 VDC V
Operating pressure
≤ 80 bar
Temperature range
-25...+85 °C
Enclosure rating
IP 68 / IP 69K
Housing size + mounting
M8, Embeddable mm
Polarity + Output
Switching frequency max.
15 Hz
Housing material
Stainless-steel V2A
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
Download CAD models