??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AS-623-M12-69X - Inductive Sensor
Bill of material
DW-AS-623-M12-673
Part number
Part reference
Product range
Weld-immune
Product family
Classics - Series 600
Housing size
M12 mm
Operating distance
4 mm
Connection
M12 4-pin
Mounting
Embeddable
Polarity
PNP
Output
Normally open (NO)
Interface
Standard output
Supply voltage
10...30 VDC V
Temperature range
-25...+70 °C
Enclosure rating
IP 67
Housing size + mounting
M12, Embeddable mm
Polarity + Output
PNP, Normally open (NO)
Switching frequency max.
15 Hz
Housing material
Weight
73 g
Custom tariff number
8536504
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
Download CAD models