??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AD-613-M12-733 - Inductive Sensor
Bill of material
DW-AD-613-M12-733
Part number
320-820-329
Part reference
DW-AD-613-M12-733
Product range
Extra temperature
Product family
Classics - Series 600
Housing size
M12 mm
Operating distance
4 mm
Connection
PUR, 2 m, 3 wire
Mounting
Non-embeddable
Polarity
PNP
Output
Normally open (NO)
Interface
Standard output
Supply voltage
10...30 VDC V
Temperature range
-25...+100 °C
Enclosure rating
IP 67
Housing size + mounting
M12, Non-embeddable mm
Polarity + Output
PNP, Normally open (NO)
Switching frequency max.
2000 Hz
Housing material
Nickel-plated brass
Weight
208.0 g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
Download CAD models