??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AD-605-065-120 - 2-wire
Bill of material
DW-AD-605-065-120
Part number
220-020-621
Part reference
DW-AD-605-065-120
Product range
2-wire
Product family
Classics - Series 600
Housing size
Ø 6.5 mm
Operating distance
1.5 mm
Connection
PVC, 2 m, 2 wire
Mounting
Embeddable
Polarity
NAMUR
Output
Current
Interface
Standard output
Supply voltage
7.7...9 VDC V
Temperature range
-25...+70 °C
Enclosure rating
IP 67
Housing size + mounting
Ø 6.5, Embeddable mm
Polarity + Output
2-wire, NAMUR
Switching frequency max.
10000 Hz
Housing material
Stainless-steel V2A
Weight
39.0 g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
Download CAD models