??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AD-50X-M8E - Inductive Sensor
Bill of material
DW-AD-502-M8E
Part number
Part reference
Product range
Extra pressure
Product family
Extra Distance - Series 500
Housing size
M8 mm
Operating distance
2.5 mm
Connection
PUR, 2 m, 3 wire
Mounting
Embeddable
Polarity
Output
Interface
Standard output
Supply voltage
10...30 VDC V
Operating pressure
≤ 20 bar
Temperature range
-25...+70 °C
Enclosure rating
IP 68
Housing size + mounting
M8, Embeddable mm
Polarity + Output
Switching frequency max.
1000 Hz
Housing material
Stainless-steel V2A
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
IO Device Description
Previews
3D
2D
Download CAD models