카탈로그: Motovario
생성됨: 14.04.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Motovario
DV123-G1-0110S-ISI-NO-TB090L-B5-FM/D-EMB5-IC411
Motovario
DRIVON
Powered by
CAD모델 선택
{motovario/drivon/tb_dv_asmtab.prj},{NB=DV123-G1-0110S-ISI-NO-TB090L-B5-FM/D-EMB5-IC411(20024X50NONONO-STD-)},{IN=Drivon},{ALI=123},{ALI1='123','1/3 ph 230V','340','3ph 400V'},{GIRI=G1},{POTE=0110S},{CTRL=ISI},{MODU=NO},{TIP=TB},{GRA=090L},{GR=90},{POSX=52.500},{POSY=96.000},{RAF=IC411},{FC=B5},{FLA=200},{ALB=24X50},{BIS=NO},{DISP=NO},{ENCO=},{TF=FM},{AF=D},{RF=EMB5},{ACC=NO},{SER=-},{CVE=STD},{MOR=-},{VERS=11},{VERS2=5},{TPOS=248.000},{BPSD=3},{BPSS=2},{SHRAV=90.500},{POINTA=3.500},{FCX='B5','B14','B10','B11','B3','B35','B34'},{PPATH=tb_dv_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
Motovario
Description
DV-TB - Inverter with three-phase brake motor TB
Bill of material
DV123-G1-0110S-ISI-NO-TB090L-B5-FM/D-EMB5-IC411
Inverter
Drivon
Supply
1/3 ph 230V
3ph 400V
1/3 ph 230V
3ph 400V
Speed Range
950
1450
950
1450
Rpm
Power Group
1.10 kW
1.10 kW
Manual Adjustment Control
Integrated Standard Interface
Keypad KP Pos.1
Keypad KP Pos.2
Keypad KP Pos.3
Keypad KP Pos.4
Potiswitch PS Pos.5
Potiswitch PS Pos.6
Integrated Standard Interface
Keypad KP Pos.1
Keypad KP Pos.2
Keypad KP Pos.3
Keypad KP Pos.4
Potiswitch PS Pos.5
Potiswitch PS Pos.6
Expansion modules
No
I/O Type A - Pos.5
I/O Type B - Pos.5
Profibus DP - Pos.5
I/O Type A - Pos.6
I/O Type B - Pos.6
Profibus DP - Pos.6
Ethercat - Pos.5
Profinet - Pos.5
Ethernet IP - Pos.5
Ethercat - Pos.6
Profinet - Pos.6
Ethernet IP - Pos.6
Profibus DP P5+I/O Type A P6
Profibus DP P5+I/O Type B P6
Profibus DP P6+I/O Type A P5
Profibus DP P6+I/O Type B P5
Ethercat P5+I/O Type A P6
Ethercat P5+I/O Type B P6
Ethercat P6+I/O Type A P5
Ethercat P6+I/O Type B P5
No
I/O Type A - Pos.5
I/O Type B - Pos.5
Profibus DP - Pos.5
I/O Type A - Pos.6
I/O Type B - Pos.6
Profibus DP - Pos.6
Ethercat - Pos.5
Profinet - Pos.5
Ethernet IP - Pos.5
Ethercat - Pos.6
Profinet - Pos.6
Ethernet IP - Pos.6
Profibus DP P5+I/O Type A P6
Profibus DP P5+I/O Type B P6
Profibus DP P6+I/O Type A P5
Profibus DP P6+I/O Type B P5
Ethercat P5+I/O Type A P6
Ethercat P5+I/O Type B P6
Ethercat P6+I/O Type A P5
Ethercat P6+I/O Type B P5
Motor/Inverter Motor
TB
Size
090L
090L
Cooling
IC411 – Self-Ventilated
IC416 - Forced Ventilation
IC411 – Self-Ventilated
IC416 - Forced Ventilation
Mounting Arrangements
B5
B14
B10
B11
B3
B35
B34
B5
B14
B10
B11
B3
B35
B34
Flange (D)
200
160
200
160
Shaft Dim. (DE)
24x50
19x40
24x50
19x40
Rear Shaft End (NDE)
No
No
Devices
No
Encoder
No
Encoder
Encoder
-
-
Brake
FM-Direct Current
MS-Alternating Current
FM-Direct Current
MS-Alternating Current
Brake supply
D - Direct
D - Direct
Rectifier
EMB5 - Brake Control E.M. - Pos.5
EMB6 - Brake Control E.M. - Pos.6
Braking Chopper module - Pos.5
Braking Chopper module - Pos.6
EMB5 - Brake Control E.M. - Pos.5
EMB6 - Brake Control E.M. - Pos.6
Braking Chopper module - Pos.5
Braking Chopper module - Pos.6
Accessories
No
Hand release lever pos. 4
Hand release lever pos. 2
Hand release lever pos. 3
Hand release lever open pos. 2
Hand release lever open pos. 3
Hand release lever open pos. 4
No
Hand release lever pos. 4
Hand release lever pos. 2
Hand release lever pos. 3
Hand release lever open pos. 2
Hand release lever open pos. 3
Hand release lever open pos. 4
Forced Ventilation
-
-
Fan Cover
Standard
Standard
Terminal Box
-
-
A
233
233
mm
B
158
158
mm
C
42
42
mm
ØD
200
200
mm
Ød
24
24
mm
E
50
50
mm
ØG
173
173
mm
H
221
221
mm
L
139
139
mm
M
91
91
mm
N
350
350
mm
P
-
mm
R
155
155
mm
S
35
35
mm
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성