您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Motovario
Created: 14.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Motovario
DV123-G1-0110S-ISI-NO-T090L-B5-IC411
Motovario
DRIVON
Powered by
CAD模型選擇
{motovario/drivon/t_dv_asmtab.prj},{NB=DV123-G1-0110S-ISI-NO-T090L-B5-IC411(20024X50NONONO-STD-)},{IN=Drivon},{ALI=123},{ALI1='123','1/3 ph 230V','340','3ph 400V'},{GIRI=G1},{POTE=0110S},{CTRL=ISI},{MODU=NO},{TIP=T},{GRA=090L},{GR=90},{POSX=52.500},{POSXX=-0.360},{POSY=96.000},{RAF=IC411},{FC=B5},{FLA=200},{ALB=24X50},{BIS=NO},{DISP=NO},{ENCO=},{ACC=NO},{SER=-},{CVE=STD},{MOR=-},{VERS=11},{VERS2=5},{TPOS=248.000},{BPSD=3},{BPSS=2},{SHRAV=90.500},{POINTA=3.500},{FCX='B5','B14','B10','B11','B3','B35','B34'},{PPATH=t_dv_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Motovario
Description
DV-T - Inverter with three-phase motor T
Bill of material
DV123-G1-0110S-ISI-NO-T090L-B5-IC411
Inverter
Drivon
Supply
1/3 ph 230V
3ph 400V
1/3 ph 230V
3ph 400V
Speed Range
950
1450
950
1450
Rpm
Power Group
1.10 kW
1.10 kW
Manual Adjustment Control
Integrated Standard Interface
Keypad KP Pos.1
Keypad KP Pos.2
Keypad KP Pos.3
Keypad KP Pos.4
Potiswitch PS Pos.5
Potiswitch PS Pos.6
Integrated Standard Interface
Keypad KP Pos.1
Keypad KP Pos.2
Keypad KP Pos.3
Keypad KP Pos.4
Potiswitch PS Pos.5
Potiswitch PS Pos.6
Expansion modules
No
I/O Type A - Pos.5
I/O Type B - Pos.5
Profibus DP - Pos.5
I/O Type A - Pos.6
I/O Type B - Pos.6
Profibus DP - Pos.6
Ethercat - Pos.5
Profinet - Pos.5
Ethernet IP - Pos.5
Ethercat - Pos.6
Profinet - Pos.6
Ethernet IP - Pos.6
Profibus DP P5+I/O Type A P6
Profibus DP P5+I/O Type B P6
Profibus DP P6+I/O Type A P5
Profibus DP P6+I/O Type B P5
Ethercat P5+I/O Type A P6
Ethercat P5+I/O Type B P6
Ethercat P6+I/O Type A P5
Ethercat P6+I/O Type B P5
No
I/O Type A - Pos.5
I/O Type B - Pos.5
Profibus DP - Pos.5
I/O Type A - Pos.6
I/O Type B - Pos.6
Profibus DP - Pos.6
Ethercat - Pos.5
Profinet - Pos.5
Ethernet IP - Pos.5
Ethercat - Pos.6
Profinet - Pos.6
Ethernet IP - Pos.6
Profibus DP P5+I/O Type A P6
Profibus DP P5+I/O Type B P6
Profibus DP P6+I/O Type A P5
Profibus DP P6+I/O Type B P5
Ethercat P5+I/O Type A P6
Ethercat P5+I/O Type B P6
Ethercat P6+I/O Type A P5
Ethercat P6+I/O Type B P5
Motor/Inverter Motor
T
Size
090L
090L
Cooling
IC411 – Self-Ventilated
IC416 - Forced Ventilation
IC411 – Self-Ventilated
IC416 - Forced Ventilation
Mounting Arrangements
B5
B14
B10
B11
B3
B35
B34
B5
B14
B10
B11
B3
B35
B34
Flange Dim.
200
160
200
160
Shaft Dim. (DE)
24x50
19x40
24x50
19x40
Rear Shaft End (NDE)
No
No
Devices
No
Encoder
No
Encoder
Encoder
-
-
Accessories
No
Modulo Braking Chopper - Pos.5
Modulo Braking Chopper - Pos.6
Fungo emergenza
No
Modulo Braking Chopper - Pos.5
Modulo Braking Chopper - Pos.6
Fungo emergenza
Forced Ventilation
-
-
Fan Cover
Standard
Standard
Terminal Box
-
-
A
233
233
mm
B
158
158
mm
C
42
42
mm
ØD
200
200
mm
Ød
24
24
mm
E
50
50
mm
F
273
273
mm
ØG
173
173
mm
H
221
221
mm
L
139
139
mm
M
91
91
mm
P
-
mm
R
155
155
mm
S
35
35
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型