피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
품질보증 정보
카탈로그: Amphenol Sine Systems
생성됨: 277.02.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
DuraMate AHDM
Amphenol Sine Systems
A Series - Thermoplastic Connectors
DuraMate
Powered by
CAD모델 선택
A112263-90 - Nut, AHDM Series, Size 24
16.07.2021
A112264 - Lockwasher, AHDM Series, Size 24
16.07.2021
A114020-90 - Nut, AHDM Series, Size 18
16.07.2021
A114021 - Lockwasher, AHDM Series, Size 18
16.07.2021
ADHM06-18-06 - DURAMATE, PLUG, SIZE 18, 6 PIN/SOCKET, NORMAL, SEAL, WIDE TH...
16.07.2021
AHDBM04-24-91PN - DuraMate, Size 24, 9 Position ISOBUS Receptacle, Pin, Nor...
07.04.2023
AHDBM04-24-91PN-059 - DuraMate, Size 24, 9 Position ISOBUS Receptacle, Pin,...
07.04.2023
AHDBM04-24-91PR - DuraMate, Size 24, 9 Position ISOBUS Receptacle, Pin, Red...
07.04.2023
AHDBM04-24-91PR16 - DuraMate, Size 24, 9 Position ISOBUS Receptacle, Pin, R...
07.04.2023
AHDBM04-24-91SN-059 - Size 24, 9 Position ISOBUS Plug Kit, Socket, Normal S...
07.04.2023
AHDBM06-24-91SN - DURAMATE, Size 24, 9 Position ISOBUS Plug, Socket, Normal...
07.04.2023
AHDBM06-24-91SR - DURAMATE, Size 24, 9 Position ISOBUS Plug, Socket, Reduce...
07.04.2023
AHDBM06-24-91SR16 - DURAMATE, Size 24, 9 Position ISOBUS Plug, Socket, Redu...
07.04.2023
AHDC34-18 - Protective Cap for Plug, AHDM Series, Size 18
16.07.2021
AHDC34-24 - Protective Cap for Plug, AHDM Series, Size 24
16.07.2021
AHDC36-24 - Protective Cap for Receptracle, AHDM Series, Size 24
16.07.2021
AHDM_04_18_14_059 - AHDM04-18-14-059
19.07.2021
AHDM_04_18_20_059 - AHDM-04-18-20-059
19.07.2021
AHDM04_24_07 - Receptacle, Size 24, 7 Positions, Pin/Socket, Standard/Norma...
16.07.2021
AHDM04_24_09_059 - AHDM04-24-09-059
16.07.2021
AHDM04_24_21_059 - Receptacle Kit, shell size 24, 21 positions, socket, red...
16.07.2021
AHDM04_24_23_059 - Receptacle Kit, shell size 24, 23 positions, socket, red...
16.07.2021
AHDM04_24_23_059 - Receptacle Kit, shell size 24, 27 positions, pin, reduce...
16.07.2021
AHDM04-18-06 - DuraMate, Plug, Size 18, 6 Pin/Socket, Normal seal, Wide THD...
16.07.2021
AHDM04-18-06PN-059 - AHDM04 Receptacle Kit, Shell Size 18, 6 Positions
16.07.2021
AHDM04-18-08 - DuraMate, Plug, Size 18, 8 Pin/Socket, Normal seal/Reduced s...
16.07.2021
AHDM04-18-08PN-059 - AHDM04 Receptacle Kit, Shell Size 18, 8 Positions
16.07.2021
AHDM04-18-14 - DuraMate, Plug, Size 18, 14 Pin/Socket, Normal seal/Reduced ...
16.07.2021
AHDM04-18-20 - DuraMate, Plug, Size 18, 20 Pin/Socket, Normal seal/Reduced ...
16.07.2021
AHDM04-18-21 - DuraMate, Receptable, Size 18, 21 Pin, Normal seal, Wide THD...
21.11.2023
AHDM04-18-21PN-059 - AHDM04 Receptacle Kit, Shell Size 18, 21 Positions
09.03.2022
AHDM04-24-07PN-059 - AHDM04 Receptacle Kit, Shell Size 24, 7 Positions
16.07.2021
AHDM04-24-09 - Receptacle, Size 24, 18 Positions, Pin/Socket, Reduced Diame...
16.07.2021
AHDM04-24-16 - 16 Position Receptacle, Size 24, Pin/Socket, Standard arrang...
16.07.2021
AHDM04-24-16-059 - Receptacle Kit, shell size 24, 16 positions, pin,reduced...
16.07.2021
AHDM04-24-18 - Duramate, Receptable, Size 24, 18 Pin/Socket, Normal seal/R...
16.07.2021
AHDM04-24-18-059 - Receptacle Kit, shell size 24, 18 positions, socket, red...
16.07.2021
AHDM04-24-19 - Duramate, Receptable, Size 24, 19 Pin/Socket, Normal seal/R...
16.07.2021
AHDM04-24-19-059 - Receptacle Kit, shell size 24, 19 positions, socket, red...
09.03.2022
AHDM04-24-21 - Duramate, Receptable, Size 24, 21 Pin/Socket, Normal seal/R...
16.07.2021
AHDM04-24-23 - Duramate, Receptable, Size 24, 23 Pin/Socket, Normal seal/R...
16.07.2021
AHDM04-24-27 - Duramate, Receptable, Size 24, 27 Pin/Socket, Reduced seal,...
16.07.2021
AHDM04-24-29 - Duramate, Receptable, Size 24, 29 Pin/Socket, Reduced seal,...
16.07.2021
AHDM04-24-29-059 - Receptacle Kit, shell size 24, 29 positions, pin, reduce...
16.07.2021
AHDM04-24-31 - Receptacle, Size 24, 31 Positions, Pin/Socket, Reduced Diame...
16.07.2021
AHDM04-24-31-059 - Receptacle Kit, shell size 24, 31 positions, socket, red...
16.07.2021
AHDM04-24-35 - Receptacle, Size 24, 35 Positions, Pin/Socket, Reduced Diame...
16.07.2021
AHDM04-24-35-059 - Receptacle Kit, shell size 24, 35 positions, pin, reduce...
16.07.2021
AHDM04-24-47 - Receptacle, Size 24, 47 Positions, Pin/Socket, Reduced Diamt...
16.07.2021
AHDM04-24-47-059 - Receptacle Kit, shell size 24, 47 positions, pin, reduce...
16.07.2021
AHDM06-18-06PN-059 - AHDM06 Plug Kit, Shell Size 18, 6 Positions
16.07.2021
AHDM06-18-08 - PLUG, 18 SIZE 08 PIN/REDUCED, WIDE THREAD
16.07.2021
AHDM06-18-08PN-059 - AHDM06 Plug Kit, Shell Size 18, 8 Positions
16.07.2021
AHDM06-18-14 - AHDM06-18-14 Plug, Size 18, 14 Positions, Pin/Socket , Stand...
16.07.2021
AHDM06-18-14PN-059 - AHDM06 Plug Kit, Shell Size 18, 14 Positions
16.07.2021
AHDM06-18-20 - Plug, Size 18, 20 Positions, Pin/Socket, Standard/Reduced Se...
16.07.2021
AHDM06-18-20PN-059 - AHDM06 Plug Kit, Shell Size 18, 20 Positions
16.07.2021
AHDM06-18-21 - Plug, Size 18, 21 Positions, Pin/Socket, Standard Seal, Wide...
16.07.2021
AHDM06-18-21SN-059 - AHDM06 Plug Kit, Shell Size 18, 21 Positions
16.07.2021
AHDM06-24-07 - Plug, Size 24, 7 Positions, Pin/Socket, Standard/Normal Seal...
19.07.2021
AHDM06-24-07PN-059 - AHDM06 Plug Kit, Shell Size 24, 7 Positions
19.07.2021
AHDM06-24-09 - Plug, Size 24, 9 Positions, Pin/Socket, Reduced Diameter Sea...
19.07.2021
AHDM06-24-09PR-059 - AHDM06 Plug Kit, Shell Size 24, 9 Positions
19.07.2021
AHDM06-24-16PN - Plug Kit, shell size 24, 16 positions, socket, standard se...
07.04.2023
AHDM06-24-16PR - AHDM06-24-16PR Plug, shell size 24, 16 positions, socket, ...
21.11.2023
AHDM06-24-16PXX-059 - Plug Kit, Shell size 24, 16 positions, socket, standa...
07.04.2023
AHDM06-24-16SN - AHDM06-24-16SN Plug, shell size 24, 16 positions, socket, ...
07.04.2023
AHDM06-24-16SR - Plug, shell size 24, 16 positions, socket, reduced diamete...
07.04.2023
AHDM06-24-18 - Plug, Size 24, 18 Positions, Normal Diameter/Reduced Diamete...
19.07.2021
AHDM06-24-18 - Plug, Size 24, 18 Positions, Normal Diameter/Reduced Diamete...
19.07.2021
AHDM06-24-18PN-059 - AHDM06 Plug Kit, Shell Size 24, 18 Positions
19.07.2021
AHDM06-24-19SR-059 - AHDM06 Plug Kit, Shell Size 24, 19 Positions Socket
19.07.2021
AHDM06-24-21 - Plug, Size 24, 21 Position, Pin/Socket, Reduced Diametre Sea...
19.07.2021
AHDM06-24-21PN-059 - AHDM06 Plug Kit, Shell Size 24, 21 Positions
19.07.2021
AHDM06-24-23 - Plug, Size 24, 23 Positions, Pin/Socket, Reduced Diametre Se...
19.07.2021
AHDM06-24-23PN-059 - AHDM06 Plug Kit, Shell Size 24, 23 Positions
19.07.2021
AHDM06-24-27 - Plug, Size 24, 27 Positions, Pin/Socket, Reduced Diametre Se...
19.07.2021
AHDM06-24-27PR-059 - AHDM06 Plug Kit, Shell Size 24, 27 Positions
19.07.2021
AHDM06-24-29 - Plug, Size 24, 29 Positions, Pin/Socket, Reduced Diametre Se...
02.02.2024
AHDM06-24-29PR-059 - AHDM06 Plug Kit, Shell Size 24, 29 Positions
19.07.2021
AHDM06-24-31 - Plug, Size 24, 31 Positions, Pin/Socket, Reduced Diametre/Th...
02.02.2024
AHDM06-24-31PR-059 - AHDM06 Plug Kit, Shell Size 24, 31 Positions
19.07.2021
AHDM06-24-35 - Plug, Size 24, 35 Positions, Pin/Socket, Reduced Diametre Se...
02.02.2024
AHDM06-24-35PR-059 - AHDM06 Plug Kit, Shell Size 24, 35 Positions
19.07.2021
AHDM06-24-47 - Plug, Size 24, 47 Positions, Pin/Socket, Reduced dia. seal, ...
19.07.2021
AHDM06-24-47PR-059 - AHDM06 Plug Kit, Shell Size 24, 47 Positions
19.07.2021
AHDM06-24-91SN - DURAMATE, 9 Position ISOBUS Plug, Size 24, Socket Contacts...
07.04.2023
AHDM06-24-91SN-059 - Size 24, 9 Position ISOBUS Plug Kit, Socket, Normal Se...
07.04.2023
AHDM06-24-91SR - DURAMATE, Size 24, 9 Position ISOBUS Plug, Socket Contacts...
07.04.2023
AHDM06-24-91SR16 - DURAMATE, Size 24, 9 Position ISOBUS Plug, Socket Contac...
07.04.2023
AHDM36-18 - Protective Cap for Receptacle, AHDM Series, Size 18
16.07.2021
AHDMBS-18-001 - Backshell, Size 18, 180°, Tie Wrap End Bell
16.07.2021
AHDMBS-18-002 - Backshell, Size 18. AHDM Series, 2 PC.
16.07.2021
AHDMBS-18-059 - AHDMBS-18-059, Backshell with Camble Clamp, Size 18
19.07.2021
AHDMBS-18-SM01 - AHDMBS-18-SM01, Size 18, Backshell
16.07.2021
AHDMBS-24-001 - AHDMBS-24-001,Backshell, Size 24, 180°, Tie Wrap End Bell
16.07.2021
AHDMBS-24-002 - AHDMBS-24-002, Backshell, Size 24, AHDM Series, 2 PC
16.07.2021
AHDMBS-24-059 - AHDMBS-24-059, Backshell with Cable Clamp, Size 24
21.11.2023
AHDMBS-24-SM01 - AHDMBS-24-SM01, Size 24 Backshell, Metal
16.07.2021
AHDM-BS-NUT - AHDM-BS-24NUT Adapter for tube Backshell, AHDM, Size 18/24
16.07.2021
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진