??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Stanzwerk Reif
Description
DuraFix Z Vario - Variable connector
Bill of material
DuraFix Z Vario 3759040
Part No.
3759040
LOD level
300
Angle
180 °
PU
40 St
Weight
2.19 kg/VPE
Weight
0.049 kg/St
Customs tariff number
73269060
Previews
3D
Dimension
2D
Download CAD models