??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Stanzwerk Reif
Description
DuraFix Z 90 - Angle connector
Bill of material
DuraFix Z90 3753040
Part No.
3753040
LOD level
300
Angle
90 °
PU
40 St
Weight
2.17 kg/VPE
Weight
0.047 kg/St
Customs tariff number
73269060
Previews
3D
Dimension
2D
Download CAD models