??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Stanzwerk Reif
Description
DuraBeam 7.0 - Aluminum profile
Bill of material
DuraBeam 7.0 6207040
Part No.
6207040
LOD level
300
Format
34x34 mm
Length
4000 mm
Weight
0.772 kg/m
Weight
3.088 kg/St
Customs tariff number
76042100
Previews
3D
Dimension
2D
Download CAD models