??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Stanzwerk Reif
Description
DuraBeam 5.0 - Aluminum profile
Bill of material
DuraBeam 5.0 6205040
Part No.
6205040
LOD level
300
Format
34x49 mm
Length
4000 mm
Weight
0.965 kg/m
Weight
3.860 kg/St
Customs tariff number
76042100
Previews
3D
Dimension
2D
Download CAD models