??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Stanzwerk Reif
Description
DuraBeam 4.0 - Aluminum profile
Bill of material
DuraBeam 4.0 6204030
Part No.
6204030
LOD level
300
Format
34x17 mm
Length
3000 mm
Weight
0.593 kg/m
Weight
1.779 kg/St
Customs tariff number
76042100
Previews
3D
Dimension
2D
Download CAD models