??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Stanzwerk Reif
Description
DuraBeam 10.0 - Aluminum profile
Bill of material
DuraBeam 10.0 62010030
Part No.
62010030
LOD level
300
Format
21x63 mm
Length
3000 mm
Weight
1.100 kg/m
Weight
3.300 kg/St
Customs tariff number
76042100
Previews
3D
Dimension
2D
Download CAD models