??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wippermann
Description
Duplex roller chains type series GL (straight plates) - Duplex roller chains type series GL (straight plates, American type)
Bill of material
2602 060G 0000
Article number
2602 060G 0000
PDF Catalog
PDF Catalog
Version
Standard chain
Wip
60 GL-2
ISO
60-2
Pitch
19.05 mm
Transverse pitch
22.78 mm
Inner width min.
12.57 mm
Inner link width max.
17.7 mm
Outer plate width min.
17.85 mm
Roller Ø max.
11.91 mm
Pin Ø max.
5.94 mm
Plate height max.
18 mm
Width over pin max.
49.8 mm
Projection over connecting link max.
4.6 mm
Bearing area
2.10 cm2
Breaking load ISO min.
62.6 kN
Breaking load Wip min.
76 kN
Customs Tariff No.
73151190
Connecting links
11
Weight
3.08 kg/m
eClass No.
23-17-04-03
Previews
3D
Dimension
2D
Download CAD models