??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Algood Caster Innovations
Description
Ductile Iron - 1,750lbs.
Bill of material
W-7005-DIC-RB
Part Number
W-7005-DIC-RB
Series
Ductile Iron
Diameter
Inch
Tread Width
2 Inch
Bearing Type
Hub Length
2 3/8 Inch
Standard Bore
1/2 Inch
Capacity
5 lbs.
Weight
4.56 lbs.
Color
Steel Gray
Side Washers
Thread Guards
Previews
3D
Dimension
2D
Download CAD models