??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DualBoot RJ45 PP FRNC Cat.6A white 1,0m
Bill of material
HARTING 09488888574010
Product number of the Manufacturer
09488888574010
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m
Manufacturer Type Description
DualBoot RJ45 PP FRNC Cat.6A white 1,0m
Alternative product number
09 48 888 8574 010
Manufacturer Name
HARTING
Delivery Time
70
cable type
Copper cable, (round)
connector connection 1
HARTING RJ Industrial®, PushPull
connector connection 2
RJ45 8(8), PushPull
type of connector connection 1
RJ45 8(8), PushPull
type of connector connection 2
RJ45 8(8), PushPull
certificate/approval
0
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CZ
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part