??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
du_5 - Signal Transformer
Bill of material
DU-5
Part Number
DU-5
Description
Step Up/Down Power Isolation Transformer, 5000VA Power, 208/214/220/224/230/240V Output Series
Power
5000 VA
Output Series
208/214/220/224/230/240V
Output Parallel
104/110/120V
Input
104V/110V/120V/208V/214V/220V/224V/230V/240V V
Mounting
Chassis Mount
Frequency
50500Hz Hz
Weight
89 lbs (40.37 kg)
Length
7.56 in. (192 mm)
Width
10.75 in. (273.1 mm)
Height
7.37 in. (187.2 mm)
Previews
3D
2D
Download CAD models