??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
du_10 - Signal Transformer
Bill of material
DU-10
Part Number
DU-10
Description
Step Up/Down Power Isolation Transformer, 10000VA Power, 208/214/220/224/230/240V Output Series
Power
10000 VA
Output Series
208/214/220/224/230/240V
Output Parallel
104/110/120V
Input
104V/110V/120V/208V/214V/220V/224V/230V/240V V
Mounting
Chassis Mount
Frequency
50500Hz Hz
Weight
150 lbs (68.04 kg)
Length
9 in. (228.6 mm)
Width
13 in. (330.2 mm)
Height
8 in. (203.2 mm)
Previews
3D
2D
Download CAD models