??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
du_1 - Signal Transformer
Bill of material
DU-1
Part Number
DU-1
Description
Step Up/Down Power Isolation Transformer, 1000VA Power, 208/214/220/224/230/240V Output Series
Power
1000 VA
Output Series
208/214/220/224/230/240V
Output Parallel
104/110/120V
Input
104V/110V/120V/208V/214V/220V/224V/230V/240V V
Mounting
Chassis Mount
Frequency
50500Hz Hz
Weight
33 lbs (14.97 kg)
Length
7.56 in. (192 mm)
Width
6.25 in. (158.8 mm)
Height
7.37 in. (187.2 mm)
Previews
3D
2D
Download CAD models