??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
du_1_4 - Signal Transformer
Bill of material
DU-1/4
Part Number
DU-1/4
Description
Step Up/Down Power Isolation Transformer, 250VA Power, 208/214/220/224/230/240V Output Series
Power
250 VA
Output Series
208/214/220/224/230/240V
Output Parallel
104/110/120V
Input
104V/110V/120V/208V/214V/220V/224V/230V/240V V
Mounting
Chassis Mount
Frequency
50500Hz Hz
Weight
12 lbs (5.44 kg)
Length
5.31 in. (134.9 mm)
Width
4.25 in. (108 mm)
Height
5.25 in. (133.4 mm)
Previews
3D
2D
Download CAD models