??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HepcoMotion
Description
DTSTLSA - Trip Latch Assembly
Bill of material
DTS25TLSA
Order number
Preview
Description
Trip Latch Assembly
Width
32.75 mm
Width
mm
Height
5 mm
Length
85 mm
Length
70 mm
Width
39 mm
Height
28.25 mm
Height
18 mm
Weight
0.19 kg
Product link
Website
Previews
3D
Dimension
2D
Download CAD models