??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HepcoMotion
Description
DTSLLSA - Locking Lever Assembly
Bill of material
DTS25LLSA
Order number
Preview
Description
Locking Lever Assembly
Length
38 mm
Width
32 mm
Width
16 mm
Height
mm
Height
mm
Height
16 mm
Diameter
25 mm
Height
mm
Weight
kg
Product link
Website
Previews
3D
Dimension
2D
Download CAD models