??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HepcoMotion
Description
DTSFLSA - Fixed Latch Assembly
Bill of material
DTS25FLSA
Order number
Preview
Description
Fixed Latch Assembly
Width
mm
Width
mm
Height
5 mm
Length
85 mm
Length
70 mm
Width
38 mm
Height
20 mm
Height
5.5 mm
Height
12 mm
Weight
0.18 kg
Product link
Website
Previews
3D
Dimension
2D
Download CAD models