??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HepcoMotion
Description
DTS Cylinder Assembly - Basic Carriage Locking System
Bill of material
DTS25CLS_(C)
Order number
Preview
Description
Cylinder Assembly
Length
90 mm
Length
75 mm
Width
55 mm
Length
90 mm
Height
mm
Height
mm
Length
91.7 mm
Width
50 mm
Width
25 mm
Width
67 mm
Diameter
25 mm
Height
8 mm
Height
62 mm
Height
117 mm
Weight
1.21 kg
Product link
Website
Previews
3D
Dimension
2D
Download CAD models