??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
DTR-N01PA-NMx - Photoelectric sensor
Bill of material
DTR-N01PA-NMK-139
Part number
620-600-448
Part reference
DTR-N01PA-NMK-139
Product range
Distance sensors
Operating principle
Miniature diffuse
Range max.
1...30 mm
Operating range
1...30 mm
Light source
LED, red 630 nm
Housing size
4.55 x 5 mm
Housing material
PBT
Polarity
PNP/Analog
Output
Light-on/IO-Link + 0.1...2.6 V
Interface
Through IO-Link
Connection
PUR, 2 m, 4 wire
Supply voltage
10...30 V
Polarity + Output
PNP/Analog, Light-on/IO-Link + 0.1...2.6 V
Sensing range typ. Max.
0.5...35 mm
Sensitivity adjustment
No
Switching frequency max.
250 Hz
Sensitivity range adjustm
1...25 mm
Temperature range
-25...+65 °C
Resolution
3.6 μm
Repeatability
± 2 mm
Weight
17.5 g
Custom tariff number
8536504
REACH
YES
ROHS
YES
Info
Product details
Previews
3D
2D
Download CAD models