??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
DTI515 - RFID 13.56 MHz - RFID antennas with IO-Link
Bill of material
DTI515
Produktfoto
Kurzbeschreibung
DTI515: Read/write head; 13,56 MHz; IO-Link; 20 x 7 x 48 mm; Ambient temperature
Long Description
Read/write head; 13,56 MHz; IO-Link; 20 x 7 x 48 mm; Ambient temperature -20...60 °C; IP 67; IP 69K
Bestellnummer
DTI515
Manufacturer Name
ifm electronic gmbh
data sheet
data sheet
Manufacturer Type Description
DTRHF KQRWIOUS03
ERP Group Supplier
Q4
Delivery Time
2.0
ARTICLE_STATUS
false
Order Unit
PCE
Content Unit
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Previews
3D
Dimension
2D
Download CAD models