??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Durable
Description
DT/FT/TT_Series - Medium Duty Series – Up to 1,250LB
Bill of material
DTZZ40JZ8317YY
Part Number
DTZZ40JZ8317YY
Series
Overall Size
Bolt Hole Pattern
2-5/8" x 3-5/8" to 3" x 3"
Mounting Bolt Size
3/8 英寸
Wheel Dia.
英寸
Overall Height
5 5/8 英寸
Tread Width
2 英寸
Wheel Type
Load Cap.
0 lbs
Wheel Color
Bearing Options
Swivel Radius
5 1/4 英寸
Thread Guards
Toe Guard
预览
3D
尺寸标注
2D
下载CAD模型