??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SVMASSDPANG73-254 37PPL2 NUTSKL4-40
Bill of material
HARTING 09654226803
Product number of the Manufacturer
09654226803
Preview
Short Description
Connector, Wave soldering termination, Rated current: ‌6.5 A, Male, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel
Long Description
Connector, Wave soldering termination, Rated current: ‌6.5 A, Male, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 37, Copper alloy
Manufacturer Type Description
DSUB SVMASSDPANG73-254 37PPL2 NUTSKL4-40
Alternative product number
09 65 422 6803
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
37
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)