??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV MASSDPSTR29 37PPL2GCSLK4-40HT
Bill of material
HARTING 09654696713
Preview
Product number of the Manufacturer
09654696713
Short Description
Connector, Reflow soldering termination (THR), Rated current: ‌6.5 A, Male, Size: D-Sub 4, Thermoplastic resin (PCT), Plated steel, Contacts: 37
Long Description
Connector, Reflow soldering termination (THR), Rated current: ‌6.5 A, Male, Size: D-Sub 4, Thermoplastic resin (PCT), Plated steel, Contacts: 37, Copper alloy, Noble metal over Ni
Manufacturer Type Description
DSUB SV MASSDPSTR29 37PPL2GCSLK4-40HT
Alternative product number
09 65 469 6713
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
37
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models