??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV MASSDPSTR29 25PPL2NUTSLK4-40HT
Bill of material
HARTING 09653296703
Product number of the Manufacturer
09653296703
Preview
Short Description
Connector, Reflow soldering termination (THR), Rated current: ‌6.5 A, Male, Size: D-Sub 3, Thermoplastic resin (PCT), Plated steel, Contacts: 25
Long Description
Connector, Reflow soldering termination (THR), Rated current: ‌6.5 A, Male, Size: D-Sub 3, Thermoplastic resin (PCT), Plated steel, Contacts: 25, Copper alloy
Manufacturer Type Description
DSUB SV MASSDPSTR29 25PPL2NUTSLK4-40HT
Alternative product number
09 65 329 6703
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
25
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
预览
3D
尺寸标注
2D
下载CAD模型