??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV MASSDPSTR29 15PPL2NUTSLK4-40HT
Bill of material
HARTING 09652296703
Product number of the Manufacturer
09652296703
Preview
Short Description
Connector, Reflow soldering termination (THR), Rated current: ‌6.5 A, Male, Size: D-Sub 2, Thermoplastic resin (PCT), Plated steel, Contacts: 15
Long Description
Connector, Reflow soldering termination (THR), Rated current: ‌6.5 A, Male, Size: D-Sub 2, Thermoplastic resin (PCT), Plated steel, Contacts: 15, Copper alloy
Manufacturer Type Description
DSUB SV MASSDPSTR29 15PPL2NUTSLK4-40HT
Alternative product number
09 65 229 6703
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
15
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Stáhnout CAD model